이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

IO Libraries Suite Downloads

To find out more about the IO Libraries Suite, visit www.keysight.com/find/iosuite

플랫폼 선택:

IO Libraries Suite 2020 provides several enhancements:

  • General performance enhancements.
  • VISA Shared Components - Upgrade to 5.12.
  • Support for GPIB drivers with Windows 10 Device Guard.
  • Bug fixes and minor enhancements including:

When NI is the primary resource manager, Connection Expert now reports all NI PXI    modules.

On systems with NI VISA, an install repair operation completes fully.

When the NI PXI system module is used with Keysight Resource Manager as the primary resource manager, the full address of the system module is now reported correctly.

Serial instrument detection is fixed.

Following an upgrade, the GPIB instrument list is properly refreshed.

Checking status on a LAN instrument completes without interrupting instrument discovery.

Serial ports, which were not displaying in Connection Expert in certain configurations, are now visible.

릴리스 날짜 버젼 버전 설명
2020-02-07 18.1.25310.1 See description above. Build 18.1.25310.1

다운로드 방법

  • Click the download link and save the installer.

설치 방법

  • Run the downloaded installer.

라이센스

  • 라이센스 필요 없음

지원 문서

다운로드

설치 위치:

PC

운영 체제

  • Windows 10
  • Windows 8.1
  • Windows 7 SP1
  • Windows Server 2012 & 2016 (64-bit only)
  • Windows Server 2008 R2 SP1 (64-bit only)

사전 조건

  • 사용 가능한 정보 없음

관련 링크