这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

M9168C PXI 程控步进衰减器仪器驱动程序

For a complete list of all IVI drivers from Keysight, please visit www.keysight.com/find/drivers

This driver download installs the IVI-C, IVI-COM, LabVIEW, and MATLAB driver components, as well as the soft front panel and kernel device driver.

Keysight modular drivers also require that Keysight IO Libraries Suite 16.0 or greater be installed. To get the latest release of the IO Libraries Suite, go to www.keysight.com/find/iosuite

Current Version Details
Version 1.0.0.2
Models Supported M9168C
IO Libraries Required Version 16.0 or greater
Driver Types and Version IVI-C (32/64-bit) 1.0.6.0
IVI-COM (32/64-bit) 1.0.6.0
LabVIEW (32/64-bit) 1.0.2
MATLAB (32 bit) 1.0.6.0
Soft Front Panel Version 1.0.0.1
IVI Classes Supported IviDriver 1.0
Minimum IVI Shared Components Version 2.1.1


 

Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only), LabVIEW (32-bit/64-bit)

IVI class support: IviDriver 1.0

IVI driver version: 1.0.9.0

LabVIEW driver version: 1.1.4

发布日期 版本 版本说明
2015-08-14 1.0.2.0 Added support for M9169E, updated help file, added IVI-2014 Compliance, rebranded as Keysight Technologies

如何下载

  1. Click the Download button. 
  2. Select the appropriate executable file.
  3. Choose Run.

如何安装

  • Run downloaded installer.

颁发许可证

  • 不要求具有许可证

支持文档

下载

安装于:

PC

操作系统

  • Windows 8
  • Windows 7
  • Windows Vista
  • Windows XP

前提条件

支持的仪器

  • M9168C, M9168E, M9169E

相关链接