Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

E5072A Network Analyzers Firmware Update

Please note that you DO NOT need to return your E5072A to Keysight service center for updating the firmware. The E5072A firmware upgrade can easily be performed on your own with the information and tools available on this Web page.

Warning

Version B.xx.xx is for the E5072A with Windows 7 only. Use A.xx.xx for the E5072A with Windows XP. Do not install version B.xx.xx on the E5072A with Windows XP. When you install B.xx.xx on E5072A with Windows XP, the firmware will be deleted. Perform System Recovery.

Date de mise en circulation Version Description de la version
2019-01-01 B.02.48 E5072A Firmware Revision B.02.48 (For Windows 7)

Comment télécharger

  • Click the download button and save the file to a temporary directory on your PC (or instrument).

Comment installer

  • 1. Move the E5072A_xx.xx.exe to the instrument.
    2. Press System > Service Menu > Exit to terminate the analyzer application.
    3. Double click E5072A_xx.xx.exe on the instrument.

Autorisation d'exploitation

  • Ne requiert aucune licence

Document d'appui

Téléchargez

S'installe sur:

Instrument

Système d'exploitation

  • Windows 7

Préalables

  • No specific prerequisites

Instruments appuyés

  • E5072A