Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

New firmware for i-system card (P/N: N1807-63603) to retain fixture lock

This new firmware will solve the auto unlock issue by retaining the fixture position during soft reboot or execution of the “testhead power on” command.

For details, please refer to Service Note 3070-86.

Procedure:

1. Download and unzip the ”i_system_card_firmware.zip” files into any directory.
2. Switch on the testhead but DO NOT boot up. (Do not type “boot” or “testhead power on”)
3. In kornshell, navigate to the directory and execute “fpgaUpdate testhead1 test_new.xsvf”
4. When done, recycle the power to i-system card by switching OFF and ON the testhead.

Data de lançamento Versão Descrição da Versão
2011-10-17 n/a This new firmware will solve the auto unlock issue by retaining the fixture position during soft reboot or execution of the “testhead power on” command.

Como Baixar

  • See Above

Como Instalar

  • See Above

Licenciamento

  • Não Requer Licença
Download

Instale em:

Instrument

Pré-requisitos

  • See Above

Instrumentos Compatíveis

  • Keysight Medalist i3070 and i3070 Series 5 In Circuit Test System