이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

New firmware for i-system card (P/N: N1807-63603) to retain fixture lock

This new firmware will solve the auto unlock issue by retaining the fixture position during soft reboot or execution of the “testhead power on” command.

For details, please refer to Service Note 3070-86.

Procedure:

1. Download and unzip the ”i_system_card_firmware.zip” files into any directory.
2. Switch on the testhead but DO NOT boot up. (Do not type “boot” or “testhead power on”)
3. In kornshell, navigate to the directory and execute “fpgaUpdate testhead1 test_new.xsvf”
4. When done, recycle the power to i-system card by switching OFF and ON the testhead.

릴리스 날짜 버젼 버전 설명
2011-10-17 n/a This new firmware will solve the auto unlock issue by retaining the fixture position during soft reboot or execution of the “testhead power on” command.

다운로드 방법

  • See Above

설치 방법

  • See Above

라이센스

  • 라이센스 필요 없음
다운로드

설치 위치:

Instrument

사전 조건

  • See Above

지원되는 계측기

  • Keysight Medalist i3070 and i3070 Series 5 In Circuit Test System