Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

New firmware for i-system card (P/N: N1807-63603) to retain fixture lock

This new firmware will solve the auto unlock issue by retaining the fixture position during soft reboot or execution of the “testhead power on” command.

For details, please refer to Service Note 3070-86.

Procedure:

1. Download and unzip the ”i_system_card_firmware.zip” files into any directory.
2. Switch on the testhead but DO NOT boot up. (Do not type “boot” or “testhead power on”)
3. In kornshell, navigate to the directory and execute “fpgaUpdate testhead1 test_new.xsvf”
4. When done, recycle the power to i-system card by switching OFF and ON the testhead.

Release Date Version Version Description
2011-10-17 n/a This new firmware will solve the auto unlock issue by retaining the fixture position during soft reboot or execution of the “testhead power on” command.

How to Download

  • See Above

How to Install

  • See Above

Licensing

  • Does Not Require a License
Download

Installs on:

Instrument

Prerequisites

  • See Above

Supported Instruments

  • Keysight Medalist i3070 and i3070 Series 5 In Circuit Test System