这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

New firmware for i-system card (P/N: N1807-63603) to retain fixture lock

This new firmware will solve the auto unlock issue by retaining the fixture position during soft reboot or execution of the “testhead power on” command.

For details, please refer to Service Note 3070-86.

Procedure:

1. Download and unzip the ”i_system_card_firmware.zip” files into any directory.
2. Switch on the testhead but DO NOT boot up. (Do not type “boot” or “testhead power on”)
3. In kornshell, navigate to the directory and execute “fpgaUpdate testhead1 test_new.xsvf”
4. When done, recycle the power to i-system card by switching OFF and ON the testhead.

发布日期 版本 版本说明
2011-10-17 n/a This new firmware will solve the auto unlock issue by retaining the fixture position during soft reboot or execution of the “testhead power on” command.

如何下载

  • See Above

如何安装

  • See Above

颁发许可证

  • 不要求具有许可证
下载

安装于:

Instrument

前提条件

  • See Above

支持的仪器

  • Keysight Medalist i3070 and i3070 Series 5 In Circuit Test System