Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

AXIe Chassis Firmware

An update may take up to 60 minutes to complete depending on the type of components requiring an update. During this time, instrument modules installed in the chassis are deactivated to the ATCA service state to reduce power consumption and are unavailable for applications. The chassis fan speed may change during the update as well. Following the update, cycle chassis power to complete the installation.

Data de lançamento Versão Descrição da Versão
2016-02-29 1.3.42 Add support for the M9537A AXIe Embedded Controller, update multi-slot module power capabilities record on M9505A chassis
Download

Instale em:

Instrument

Sistema Operacional

  • Windows 7
  • Windows XP

Pré-requisitos

  • Informação Não Disponível

Instrumentos Compatíveis

  • M9502A, M9505A
2014-05-27 1.3.41 Updates USB-equipped ESMs and disables reset pulse immediately after configuration of USB FPGA.
Download

Instale em:

Instrument

Sistema Operacional

  • Windows 7
  • Windows XP

Pré-requisitos

  • Informação Não Disponível

Instrumentos Compatíveis

  • M9502A, M9505A
2014-04-01 1.3.38 Performance improvements, Multi-slot module power capabilities.
Download

Instale em:

Instrument

Sistema Operacional

  • Windows 7
  • Windows XP

Pré-requisitos

  • To upgrade the AXIe chassis firmware, you must have Agilent IO Libraries installed on the host PC. If it is not already installed, you can download it here: http://www.agilent.com/find/iosuite.

Instrumentos Compatíveis

  • M9502A, M9505A
2012-12-06 1.3.37 Performance improvements, improved fan cooling algorithm, support for USB option U20, etc.
Download

Instale em:

Instrument

Sistema Operacional

  • Windows 7
  • Windows XP

Pré-requisitos

  • To upgrade the AXIe chassis firmware, you must have Agilent IO Libraries installed on the host PC. If it is not already installed, you can download it here: http://www.agilent.com/find/iosuite

Instrumentos Compatíveis

  • M9502A, M9505A
2011-12-22 1.3.23 Firmware file available for download...
Download

Instale em:

Instrument

Sistema Operacional

  • Windows 7
  • Windows XP

Pré-requisitos

  • To upgrade the AXIe chassis firmware, you must have Agilent IO Libraries installed on the host PC. If it is not already installed, you can download it here: http://www.agilent.com/find/iosuite

Instrumentos Compatíveis

  • M9502A, M9505A