Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

AXIe Chassis Firmware

An update may take up to 60 minutes to complete depending on the type of components requiring an update. During this time, instrument modules installed in the chassis are deactivated to the ATCA service state to reduce power consumption and are unavailable for applications. The chassis fan speed may change during the update as well. Following the update, cycle chassis power to complete the installation.

Fixed 3 problems that caused:

  1. embedded controller M9537A to fail to detect some AXIe modules.
  2. embedded controller M9037A to fail to establish a PCIe link to the M9502A/M9505A when using some Y1202A PCIe cables.
  3. the minimum fan level to not be enforced during startup after the dynamic minimum fan level was set in the previous session.
     
Release Date Version Version Description
2017-08-14 1.3.43 See above
Download

Installs on:

Instrument

Operating System

  • Windows 7
  • Windows XP
  • Windows 8.1
  • Windows 10

Prerequisites

  • No specific prerequisites

Supported Instruments

  • M9502A, M9505A