Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Photonic Applications Package Manager

This software manages your optical application programs on your PC. It will show you what is installed and if there are newer installations available on the Keysight server. The installation is completed through a step by step guide. By having this program on your PC, you can use it to check for new updates as well as additional optical application programs available.

Some software packages require purchase of a license. But the software can be installed and tested free for 30-days. A free extended evaluation license can also be requested.

A free extended evaluation license can also be requested for:

Date de mise en circulation Version Description de la version
2019-02-01 2.3.1.17b Temporarily includes N7700A packages (versions 2.3.1.16) in download file.

Comment télécharger

  1. Click the Download button
  2. Save file to your PC

Comment installer

  1. Run the executable

Autorisation d'exploitation

Téléchargez

S'installe sur:

PC

Système d'exploitation

  • Windows 8
  • Windows 7
  • Windows XP
  • Windows 10

Préalables

  • Information non-disponible

Instruments appuyés

  • N7700A, 816x Series, N77 Series, N4391A, N4392A, M8195A, M8196A