这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

Keysight B2900A Quick IV Measurement Software

Quick I/V Measurement Software; 4.1.1821.3680

发布日期 版本 版本说明
2018-06-04 4.1.1821.3680 4.1.1821.3680

如何下载

  • Click the Download button.

如何安装

  • Execute the executable file and follow the instruction on the screen.

颁发许可证

  • 不要求具有许可证

支持文档

下载

安装于:

PC

操作系统

  • Windows 8
  • Windows 7
  • Windows 8.1
  • Windows 10

前提条件

  • Computer (minimum requirement):
    - Intel Pentium 2 GHz, 2 GB RAM, 2 GB disc space
    Supported Platforms:
    - Microsoft Windows 7 (32bit/64bit)
    - Microsoft Windows 8 (32bit/64bit)
    - Microsoft Windows 8.1 (32bit/64bit)
    - Microsoft Windows 10 (32bit/64bit)
    Supported Interfaces:
    - GPIB Interface supported by Keysight IO Libraries
    - LAN
    - USB (this interface does not support multi B2900 mainframes control)
    Required Libraries:
    - Keysight IO Libraries Suite 17.0, 17.1, 17.2, 17.3, 18.0
    - Microsoft .NET framework version 4.5.2 (included in the Installer)
    Supported Instruments:
    - One to four Keysight B2900 mainframes 

支持的仪器

  • B2901A/02A/11A/12A,B2961A/62A, B2981A/83A/85A/87A