Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

IntuiLink for 34970A Data Acquisition Control Mainframe

The IntuiLink software for 34970A is scheduled to be discontinued on February 1, 2009.

Intuilink Connectivity Software

The recommended software for the 34970A is BenchLink Data Logger 3 available with the instrument and on the BenchLink Data Logger web page. 34825A BenchLink Data Logger for 34970A

The free software available on this web page differs from the BenchLink Data Logger by enabling the 34970A to log data directly into Excel 97 or later and it can be used to control multiple 34970As. You can connect your PC to the 34970A by using a GPIB card installed on your PC, or a USB port and a 82357A USB to GPIB converter - An ideal solution for data logging to a desktop or portable PC. For remote applications consider using a LAN connection and a E5810A LAN to GPIB gateway.

It is important to note that this program does NOT support RS232.

The Keysight 34970A IntuiLink for Excel adds a toolbar to Excel, allowing you to configure one or more 34970A and log data while in Excel! The 34970A Mainframe will need to be loaded with a 34901A or 34902A multiplexer. Data is transferred from the 34970A to the PC after each scan list is complete. You can monitor each channel list individually to assist in troubleshooting and measurements.

Since each 34970A has its own DMM and control circuitry, multiple 34970A's may be used to perform data logging simultaneously for higher channel count and high throughput applications. With ten 34970A's, 480 channels of measurement can be performed in less than 1 second.

After installing the Excel Add-In go to Start Programs, then Keysight IntuiLink and select the 34970A IntuiLink for Excel Help File to learn how to enable the 34970A IntuiLink Add-In in Excel.

Related Products:

34972A LXI Data Acquisition / Data Logger Switch Unit 34970A Data Acquisition / Data Logger Switch Unit 34901A 20 Channel Multiplexer (2/4-wire) Module for 34970A/34972A
34902A 16 Channel Multiplexer (2/4-wire) Module for 34970A/34972A 34825A BenchLink Data Logger 3 Software for 34970A/34972A 34830A BenchLink Data Logger Pro Software for 34970A/34972A

Frequently Asked Question: Why won't Help (.hlp) files view properly with Windows Vista?

KEYSIGHT PROVIDES THIS FREE SOFTWARE "AS IS". ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO ANY WARRANTY OF NON-INFRINGEMENT, THE IMPLIED WARRANTIES OF MERCHANTABILITY, SATISFACTORY QUALITY, REASONABLE CARE AND SKILL, AND FITNESS FOR A PARTICULAR PURPOSE ARE EXPRESSLY DISCLAIMED.

No previous versions available.