这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

M950xA AXIe 机箱驱动程序

This driver download installs the IVI-C, IVI-COM, LabVIEW, and MATLAB driver components, as well as the soft front panel and kernel device driver.

Current Driver Version 1.2.1.6

For a complete list of all IVI drivers from Keysight, please visit www.keysight.com/find/drivers

Keysight modular drivers also require that Keysight IO Libraries Suite 16.0 or greater be installed. To get the latest release of the IO Libraries Suite, go to www.keysight.com/find/iosuite

Version Details
  Current Version Previous Version
Version 1.2.1.6 1.1.1
Models Supported M9502A, M9505A M9502A, M9505A
IO Libraries Required Version

1.6.2

16.0 Update 1
Driver Types and Version IVI-C (32/64-bit) 1.2.1.6
IVI-COM (32/64-bit) 1.2.1.6
LabVIEW (32/64-bit) 1.2.1.6
MATLAB (32-bit) 1.2.1.6
IVI-C (32/64-bit) 1.1.1.1
IVI-COM (32/64-bit) 1.1.1.1
LabVIEW (32/64-bit) 1.1.1.1
MATLAB (32-bit) 1.1.1.1
Soft Front Panel Version 1.2.1.6 1.1.1.1
IVI Classes Supported 1.0 IVIDriver 1.0
Minimum IVI Shared Components Version 2.1.1 2.1.1
Version History • Increased the chassis fan speed (requires chassis firmware version 1.3.23 or later).
• Added support for Keysight IO Libraries 16.2.
• On 64-bit systems, the Keysight IO Libraries version 16.2 32-bit mDNS responder patch is installed automatically.
Initial Release


 

驱动程序类型:IVI-C(32 位/64 位)、IVI-COM(32 位/64 位)、Labview(32 位/64 位)、MATLAB(仅限 32 位)
 

IVI 类型支持:IviDriver 1.0

发布日期 版本 版本说明
2017-09-20 1.4.2.1 添加了对 Windows 8.1 和 Windows 10 的支持。此改变使 AXIe 机箱在插入具有多个 PCIe 端点的模块后,能够在 Keysight IO 程序库中得到正确检测。

如何下载

  1. 单击 “下载” 按钮。
  2. 选择适当的可执行文件。
  3. 选择 “运行”。

如何安装

  • 运行下载的安装程序。

颁发许可证

  • 不要求具有许可证

支持文档