Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Files for Using the W3631A or W3633A BGA Probe and W3635B Oscilloscope Adapter with InfiniiSim

This .zip file contains the transfer function file and the S-parameter file for using the W3631A or W3633A BGA probe and W3635B oscilloscope adapter with InfiniiSim.

Release Date Version Version Description
2011-04-28 n/a This .zip file contains the transfer function file and the S-parameter file for using the W3631A or W3633A BGA probe and W3635B oscilloscope adapter with InfiniiSim.

How to Download

  • Click the download button, select file and save.

How to Install

  • Information Not Available

Licensing

  • Does Not Require a License
Download

Installs on:

Instrument

Operating System

  • Windows XP SP3
  • Windows XP SP2

Prerequisites

  • See Above

Supported Instruments

  • W3631A, W3633A, W3635B BGA Probes