This .zip file contains the transfer function file and the S-parameter file for using the W3631A or W3633A BGA probe and W3635B oscilloscope adapter with InfiniiSim.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2011-04-28 n/a This .zip file contains the transfer function file and the S-parameter file for using the W3631A or W3633A BGA probe and W3635B oscilloscope adapter with InfiniiSim.
Release Date Version
2011-04-28 n/a
Version Description
This .zip file contains the transfer function file and the S-parameter file for using the W3631A or W3633A BGA probe and W3635B oscilloscope adapter with InfiniiSim.

How to Download

  • Click the download button, select file and save.

How to Install

  • Information Not Available

Licensing

  • Does Not Require a License

Installs on: Instrument

Operating System

  • Windows XP SP3
  • Windows XP SP2

Prerequisites

  • See Above

Supported Instruments

  • W3631A, W3633A, W3635B BGA Probes
No previous versions available
SHOW MORE