Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

BenchLink Waveform Builder Pro Software

Download Free 30-day trial version and create custom waveforms faster

The free 30-day demo version of the BenchLink Waveform Builder Pro Software is a fully functional Pro version. After the 30-day trial period the full version will revert to the basic free version. If you choose to continue to utilize the full functionality and benefits of the Pro version, you may purchase the software license.

Supported waveform generators

NOTE:

If you need to reinstall the software for any reason on the same PC, the 30-day trial will automatically expire even if your 30 days has not been reached.

Release Date Version Version Description
2017-04-01 2017 Backend updates to support new Keysight BenchVue 2017 platform enhancements. Keysight BenchLink Waveform Builder Pro license is enabled with Keysight BenchVue Function Generator App license
Download

Installs on:

PC

Operating System

  • Windows 8
  • Windows 7
  • Windows 10

Prerequisites

  • Information Not Available

Supported Instruments

  • 33210A, 33220A, 33250A function/arbitrary waveform generators, 33500 Series, 33600 Series waveform generators, 81150A, 81160A, 81180A pulse/function/arbitrary noise generators, M8190A arbitrary waveform generator, 2000 X-Series, DSO/MSO-X InfiniiVision 3000, 4000 X-Series oscilloscopes, 3000 T-Series, U2761A USB modular function generator

Related Links

2016-08-01 4.2 This new version adds support for 3000T X-series scopes and U2761A USB Function Generators.
Download

Installs on:

PC

Operating System

  • Windows 8
  • Windows 7
  • Windows 10

Prerequisites

  • Processor: Recommend Intel CORE, Minimum Pentium 5
  • RAM: Recommend 3 GB or greater.
  • Disk Space: Recommend 300 MB, Min 200 MB
  • Display: minimum 1024x768 resolution, 256 colors
  • PC administrator access: must login PC with a user password or have (software does not run in “guest mode”)
  • Keysight IO Libraries Version 17.2 or later installed on your machine: The IO libraries are included with instrument on CD or can be downloaded from the ADN web site:www.keysight.com/find/adn
  • For 33521A, 33522A models: firmware revision 1.14 or greater

Supported Instruments

  • 33210A, 33220A, 33250A function/arbitrary waveform generators, 33500 Series, 33600 Series waveform generators, 81150A, 81160A, 81180A pulse/function/arbitrary noise generators, M8190A arbitrary waveform generator, 2000 X-Series, DSO/MSO-X InfiniiVision 3000, 4000 X-Series oscilloscopes, 3000 T-Series, U2761A USB modular function generator

Related Links

2015-05-06 4.0 Updated version of 33503A Software.
Download

Installs on:

PC

Operating System

  • Windows 8
  • Windows 7
  • Windows Vista
  • Windows XP SP3
  • Windows XP SP2
  • Windows XP

Prerequisites

  • Information Not Available

Supported Instruments

  • 33200, 33500 and 81100 Series waveform generators

Related Links

2014-03-05 3.20.00 Benchlink Waveform Builder Version 3.20.00 installer
Download

Installs on:

PC

Operating System

  • Windows 8
  • Windows 7 Pro
  • Windows Vista (32 and 64-bit)
  • Windows XP SP3 (Does not support any Home editions)
  • Enterprise and Ultimate (32 and 64-bit)

Prerequisites

  • Processor: Recommend Intel CORE, Minimum Pentium 5
  • RAM: Recommend 3 GB or greater. For the 33521A and 33522A models with 16 MSa Arb memory installed, a minimum of 2 GB is required.
  • Disk Space: Recommend 300 MB, Min 200 MB
  • Display: minimum 1024x768 resolution, 256 colors
  • PC administrator access: must login PC with a user password or have (software does not run in “guest mode”)
  • Agilent IO Libraries Version 14.1 or later installed on your machine: The IO libraries are included with instrument on CD or can be downloaded from the ADN web site: www.agilent.com/find/adn
  • For 33521A, 33522A models: firmware revision 1.14 or greater

Related Links