検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

M933x Arbitrary Waveform Generator Instrument Drivers and Soft Front Panel

For a complete list of all IVI drivers from Keysight, please visit www.keysight.com/find/drivers

This driver download installs the IVI-C, IVI-COM, LabVIEW, and MATLAB driver components, as well as the soft front panel and kernel device driver.

Keysight modular drivers also require that Keysight IO Libraries Suite 16 or greater be installed. To get the latest release of the IO Libraries Suite, go to www.keysight.com/find/iosuite

The M933xA series AWG also require that the NI IVI Compliance Package 4.1 or greater be installed. To get the latest release of the NI IVI Compliance Package, go to www.ni.com/drivers/ 

Current Version Details
Version 2.01.0001
Models Supported M9330A, M9331A, N6030A, N6031A, N6032A, N6033A
IO Libraries Required Version 16.0 or greater
Driver Types and Version

IVI-C (32/64-bit) 1.2.1.0
IVI-COM (32/64-bit) 1.2.1.0
LabVIEW (32/64-bit) 1.0.3
MATLAB (32-bit only) 1.2.1.0

Soft Front Panel Version 2.0.3.0
IVI Classes Supported IviDriver 1.0
IviFgen 3.0
Minimum IVI Shared Components Version 2.1.1.0
リリース バージョン 内容
2011-04-07 2.00.0001 M933x Arbitrary Waveform Generator Instrument Driver Version 2.00.0001

ダウンロード方法

  • 1. Click the Download button. 2. Select the appropriate executable file. 3. Choose Run.

インストール方法

  • ドキュメントはありません

ライセンス

  • ライセンス不要