Here’s the page we think you wanted. See search results instead:

 

Hable con un experto

N1010A FlexDCA Pro Software

N1010A FlexDCA Pro is a software application that provides Oscilloscope, Jitter, TDR and Eye/Mask measurement capabilities on your PC when connected to a compatible Keysight DCA.

N1010A FlexDCA Pro now connects to:

• 86100D DCA-X mainframes running the legacy UI or running FlexDCA. Install this download on both your PC and the DCA-X itself.

• 86100C DCA-J mainframes running the legacy UI. Ensure that it runs firmware revision A.10.83 (free download from the 86100C support page).

• N10xx DCA-M products which have no firmware on the instrument itself.

Versions A.05.00 and above require Windows 7, Windows 8 or Windows 10.  32 and 64 bit installers for the latest versions are available from the download link below.


For Windows XP use A.04.5x which is available under the Previous Versions tab.

Release Date Version Version Description
2017-03-21 A.05.61 Added support for Jitter Mode measurements PAM-4 signals. New PAM-4 ER, OMA and TDECQ measurements. Enhancements to RIN measurements in Jitter Mode.

How to Download

  • Click the download button and save the upgrade file to a USB flash drive or LAN folder that will be available to the target machine.

How to Install

  • Close all open programs and applications.
    Run the installation package, following all instructions to install your new firmware version.
     

Licensing

  • Requires a License

Supporting Documentation

Download

Installs on:

PC

Operating System

  • Windows 8
  • Windows 7
  • Windows 10

Prerequisites

  • Install latest Microsoft Windows updates before installing this revision.
     

Supported Instruments

  • 86100D N1090A N1092x N1094x N1076A N1077A
2016-10-28 A.05.51 Adds support for N1076A and N1077A CDR. Added VECP and OMA at crossing point measurements. Added 3-pole CTLE.

How to Download

  • Click the download button and save the upgrade file to a USB flash drive or LAN folder that will be available to the target machine.

How to Install

  • Close all open programs and applications.
    Run the installation package, following all instructions to install your new firmware version.
     

Licensing

  • Requires a License

Supporting Documentation

Download

Installs on:

PC

Operating System

  • Windows 8
  • Windows 7
  • Windows 10

Prerequisites

  • Install all Windows updates prior to installing this upgrade.

Supported Instruments

  • 86100D, N1090A, N1092x, N1076A, N1077A
2016-06-30 A.05.41 Adds support for DCA-M N1092A/B/D. New FlexEye Independent Eye Acquisition. Added new Automatic Fixture Removal (option AFR) in TDR/TDT mode.

How to Download

  • Click the download button and save the upgrade file to a USB flash drive or LAN folder that will be available to the target machine.

How to Install

  • Close all open programs and applications.
    Run the installation package, following all instructions to install your new firmware version.
     

Licensing

  • Requires a License
Download

Installs on:

PC

Operating System

  • Windows 8
  • Windows 7
  • Windows 10

Prerequisites

  • Install all Microsoft Windows updates before installing this firmware.

Supported Instruments

  • 86100D, 86100C, N1090A, N4877A, N1092A/B/D
2016-04-07 A.05.31 New features including improved PAM measurements. Single and differential de-embedding of TDR/TDT responses. New Advanced Eye features. FlexDCA direct connect to external N1010A using version A.05.30 and above.

How to Download

  • Click the download button and save the upgrade file to a USB flash drive or LAN folder that will be available to the target machine.

How to Install

  • Close all open programs and applications.
  • Run the installation package, following all instructions to install your new firmware version.

Licensing

  • Requires a License
Download

Installs on:

PC

Operating System

  • Windows 8
  • Windows 7

Prerequisites

  • Install all Microsoft Windows updates before installing this firmware.

Supported Instruments

  • 86100D 86100C N1090A
2015-11-02 A.05.01 Improved throughput for TDR measurements as well as other enhancements and bug fixes.

How to Download

  • Click the download button and save the upgrade file to a USB flash drive or LAN folder that will be available to the target machine.

How to Install

  • Close all open applications.
  • Run the installation package, following all instructions to install your new firmware version.
     

Licensing

  • Requires a License
Download

Installs on:

PC

Operating System

  • Windows 7 64-bit
  • Windows 8 64-bit
  • Windows Vista 64-bit

Prerequisites

  • None

Supported Instruments

  • 86100D N1090A
2015-10-31 A.04.54 Improved throughput for TDR measurements as well as other enhancements and bug fixes. (Windows XP version)

How to Download

  • Click the download button and save the upgrade file to a USB flash drive or LAN folder that will be available to the target machine.
  • For best results on the 86100D mainframe, use the rear panel USB ports.

How to Install

  • Close all open applications.
  • Run the installation package, following all instructions to install your new firmware version.

Licensing

  • Requires a License
Download

Installs on:

PC

Operating System

  • Windows XP SP3

Prerequisites

  • Information Not Available

Supported Instruments

  • 86100D
2015-07-29 A.05.00 Adds support for user defined measurments on Python and MATLAB, S-parameter memory, TDEC

How to Download

  • Download the firmware upgrade file to the target PC or to a USB flash drive or LAN folder that will be available to the target PC.
     

How to Install

  • Run installation package on the target PC , following all instructions to install your new firmware version.
     

Licensing

  • Requires a License
Download

Installs on:

PC

Operating System

  • Windows 8
  • Windows 7
  • Windows Vista

Prerequisites

  • 64-bit Windows OS as noted above

Supported Instruments

  • 86100C, 86100D
2015-06-25 A.04.53 Adds support for PAM-4 signal analysis, Even-Odd Jitter, Limit Lines, Multi-Purpose Button, new Documentation Wizard and usability features.

How to Download

  • Download the firmware upgrade file to the target PC or to a USB flash drive or LAN folder that will be available to the target PC.
     

How to Install

  • Run installation package on the target PC , following all instructions to install your new firmware version.
     

Licensing

  • Requires a License
Download

Installs on:

PC

Operating System

  • Windows 7
  • Windows XP SP3

Prerequisites

  • None

Supported Instruments

  • 86100C 86100D
2014-12-16 A.04.21 Various ehnancements to N1010A FlexDCA

How to Download

  • Download the firmware uprade file to the target PC or to a USB flash drive or LAN folder that will be available to the target PC.

How to Install

  • Run the installation package on the target PC and run the installation package, following all instructions to install your new firmware version.

Licensing

  • Requires a License

Supporting Documentation

Download

Installs on:

PC

Operating System

  • Windows 7
  • Windows XP SP3

Prerequisites

  • None

Supported Instruments

  • 86100C, 86100D
2014-06-11 A.03.01.5 Version A.03.01

How to Download

  • Copy the firmware uprade file to a USB flash drive or LAN folder that will be available to the target PC.

How to Install

  • Copy the upgrade file to the target PC and run the installation package, following all instructions to install your new firmware version.

Licensing

  • Requires a License

Supporting Documentation

Download

Installs on:

PC

Operating System

  • Windows 7
  • Windows XP SP3

Prerequisites

  • 86100C or 86100D mainframe running the latest version of firmware.

Supported Instruments

  • 86100C, 86100D
2014-03-21 A.02.52 Version A.02.52

How to Download

  • Click the 'Download' button and save or transfer the installation file to target PC.

How to Install

  • Run the executable installation file and follow all instructions to install on the target PC

Licensing

  • Requires a License

Supporting Documentation

Download

Installs on:

PC

Operating System

  • Windows 7
  • Windows XP SP3

Prerequisites

  • None

Supported Instruments

  • PC
2013-05-13 A.02.02.32 N1010A FlexDCA Pro A.02.02

How to Download

  • See Above
     

How to Install

  • See Above

Licensing

  • Requires a License
Download

Installs on:

PC

Operating System

  • Windows 7
  • Windows XP SP3

Prerequisites

  • Information Not Available

Supported Instruments

  • N1010A
2012-09-11 A.01.81.13 N1010A FlexDCA Pro A.01.81 Requires 86100C,D mainframe FW version A.10.81
Download

Installs on:

PC

Operating System

  • Windows 7
  • Windows XP

Prerequisites

  • See Above

Supported Instruments

  • 86100C, 86100D

Related Links

2012-05-01 01.70.352 N1010A FlexDCA Pro A.01.70 Requires 86100C,D mainframe FW version A.10.70
Download

Installs on:

PC

Operating System

  • Windows 7
  • Windows Vista
  • Windows XP

Prerequisites

  • See Above

Supported Instruments

  • 86100C DCA J and 86100D DCA X oscilloscopes

Related Links

2012-02-29 01.61 N1010A FlexDCA Pro A.01.61 Requires 86100C,D mainframe FW version A.10.60.608
Download

Installs on:

PC

Operating System

  • Windows 7
  • Windows Vista
  • Windows XP

Prerequisites

  • See Above

Supported Instruments

  • 86100C DCA J and 86100D DCA X oscilloscopes

Related Links

2011-12-20 01.60.608 N1010A FlexDCA Pro A.01.60.608 Requires 86100C,D mainframe FW version A.10.60.608
Download

Installs on:

PC

Operating System

  • Windows 7
  • Windows Vista
  • Windows XP

Prerequisites

  • See Above

Supported Instruments

  • 86100C, 86100D

Related Links

2011-10-02 01.50.606 N1010A FlexDCA Pro A.01.50.606Requires 86100C,D mainframe FW version A.10.50
Download

Installs on:

PC

Operating System

  • Windows 7
  • Windows Vista
  • Windows XP

Prerequisites

  • Information Not Available

Related Links

2011-03-28 01.03.201 N1010A FlexDCA Pro A.01.03.201
Download

Installs on:

PC

Operating System

  • Windows 7
  • Windows Vista
  • Windows XP

Prerequisites

  • See Above

Supported Instruments

  • 86100C DCA J and 86100D DCA X oscilloscopes

Related Links

2011-01-10 01.02.293 N1010A FlexDCA Pro A.01.02.293. Required for 86100 DCA firmware A.10.02 only.
Download

Installs on:

PC

Operating System

  • Windows 7
  • Windows Vista
  • Windows XP

Prerequisites

  • Information Not Available

Related Links