Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

N1010A FlexDCA Sampling Oscilloscope Software

N1010A FlexDCA Sampling Oscilloscope Software provides Oscilloscope, Eye/Mask, Jitter, and TDR measurement capabilities and is used to control compatible Keysight DCA instruments. FlexDCA can be installed either on your PC or DCA mainframe.

N1010A FlexDCA connects to:

• N1000A DCA-X mainframes running FlexDCA 6.00 or later. Install this download on both your PC and the DCA-X mainframe for remote PC control.

• N10xxx DCA-M products connected via USB to either a PC or an N1000A/86100D mainframe. No firmware is installed on DCA-M products.

• 86100D DCA-X mainframes running FlexDCA or the legacy UI. Install this download on both your PC and the DCA-X mainframe for remote PC control.

• 86100C DCA-J mainframes running the legacy UI (FlexDCA A.05.80 or lower only). Ensure that the 86100C is running firmware revision A.10.83 (free download from the 86100C support page).

 

 

No licenses are required for basic FlexDCA functionality. Trial licenses are available to evaluate licensed features before purchase.

Versions A.05.00 and above support Windows 7 and Windows 10

Windows XP is supported in versions A.04.54 and lower (Previous Versions tab)

86100C connectivity is supported in A.05.80 and lower (Previous Versions tab)

NOTICE TO 32-BIT USERS: Beginning with FlexDCA 6.40, 32-bit operating systems are no longer supported. Please migrate to 64-bit Win7 or Win10 in order to continue to have access to the latest versions of FlexDCA.

  • Current Version: 64-bit installer is available from the download link below
  • Versions A.06.03 and lower: 32-bit and 64-bit installers are available (Previous Versions tab)
Дата выпуска Версия Описание версии
2019-05-29 A.06.03.10 Adds support for N1092A/B/C/D/E Option 40A, 40 GHz optical bandwidth DCA-M sampling oscilloscopes.


 

Как загрузить

  • Click the download button and save the appropriate upgrade file (32-bit or 64-bit) to a USB flash drive, LAN folder that will be available to the target machine, or directly to the target machine.

Как установить

  1. Close all open programs and applications
  2. Install latest Microsoft Windows updates
  3. Run the installation package, following all prompts and instructions

Лицензии

  • Лицензия не требуется

Сопроводительная документация

Загрузить

Устанавливается на:

PC / Instrument

Операционная система

  • Windows 10
  • Windows 7 64-bit
  • Windows 7 32-bit
  • NOTE: FlexDCA versions released July 2019 or later will no longer support 32-bit operating systems

Предварительные условия

  • Important! Install latest Microsoft Windows updates before installing this revision.
  • .Net requires updated certificates or it will not install. Alternatively, the target machine can be connected to a LAN with internet access so the certificate can be downloaded during the installation of FlexDCA.
  • Troubleshooting .NET Installation Issues on FlexDCA

Поддерживаемые приборы

  • N1000A 86100D N1090A N1092A/B/C/D/E N1094A/B N1076A/B N1077A N1078A
2018-07-17 A.05.80.158 Support for N1076B/78A clock recovery modules, support for parallel TDECQ measurements within the FlexEye application, improvements to Eye Mode TDEC and TDECQ measurements, 86100D user timebase calibration introduced.

Как загрузить

  • Click the download button and save the upgrade file to a USB flash drive or LAN folder that will be available to the target machine.

Как установить

  • Close all open programs and applications.
    Run the installation package, following all instructions to install your new firmware version.

Лицензии

  • Лицензия не требуется

Сопроводительная документация

Загрузить

Устанавливается на:

PC / Instrument

Операционная система

  • Windows 10
  • Windows 7 64-bit
  • Windows 7 32-bit

Предварительные условия

  • Important! Install latest Microsoft Windows updates before installing this revision.
  • .Net requires updated certificates or it will not install. Alternatively, the target machine can be connected to a LAN with internet access so the certificate can be downloaded during the installation of FlexDCA.
     
  • Troubleshooting .NET Installation Issues on FlexDCA

Поддерживаемые приборы

  • 86100D N1090A N1092A/B/C/D/E N1094A/B N1076A/B N1077A N1078A
2018-03-30 A.05.71.24 Improvements in PAM4 TDECQ and Jitter measurements, Support for N8844A Data Analytics and others. Multiple defect fixes.

Как загрузить

  • Click the download button and save the upgrade file to a USB flash drive or LAN folder that will be available to the target machine.

Как установить

  • Close all open programs and applications.
    Run the installation package, following all instructions to install your new firmware version.
     

Лицензии

  • Лицензия не требуется

Сопроводительная документация

Загрузить

Устанавливается на:

PC / Instrument

Операционная система

  • Windows 10
  • Windows 7 64-bit
  • Windows 7 32-bit

Предварительные условия

  • Информация недоступна

Поддерживаемые приборы

  • 86100D 86100C N1092A/B/C/D/E N1090A N1076A 7N1078A
2017-09-12 A.05.63 Adds support for N1046A 120GHz electrical sampling modules. N1092x extension to SIRC to include enhanced bandwidth for 53 GBd TDCEQ reference receiver.

Как загрузить

  • Click the download button and save the upgrade file to a USB flash drive or LAN folder that will be available to the target machine.

Как установить

  • Close all open programs and applications.
    Run the installation package, following all instructions to install your new firmware version.
     

Лицензии

  • Лицензия не требуется

Сопроводительная документация

Загрузить

Устанавливается на:

PC / Instrument

Операционная система

  • Windows 7 32-bit
  • Windows 8 64-bit
  • Windows 10

Предварительные условия

  • Информация недоступна

Поддерживаемые приборы

  • 86100D N1090A N1092x N1094x N1076A N1077A
2017-03-21 A.05.61 Added support for Jitter Mode measurements PAM-4 signals. New PAM-4 ER, OMA and TDECQ measurements. Enhancements to RIN measurements in Jitter Mode.

Как загрузить

  • Click the download button and save the upgrade file to a USB flash drive or LAN folder that will be available to the target machine.

Как установить

  • Close all open programs and applications.
    Run the installation package, following all instructions to install your new firmware version.
     

Лицензии

  • Лицензия не требуется

Сопроводительная документация

Загрузить

Устанавливается на:

PC / Instrument

Операционная система

  • Windows 8
  • Windows 7
  • Windows 10

Предварительные условия

  • Install latest Microsoft Windows updates before installing this revision.
     

Поддерживаемые приборы

  • 86100D N1090A N1092x N1094x N1076A N1077A
2016-10-28 A.05.51 Adds support for N1076A and N1077A CDR. Added VECP and OMA at crossing point measurements. Added 3-pole CTLE.

Как загрузить

  • Click the download button and save the upgrade file to a USB flash drive or LAN folder that will be available to the target machine.

Как установить

  • Close all open programs and applications.
    Run the installation package, following all instructions to install your new firmware version.
     

Лицензии

  • Лицензия не требуется

Сопроводительная документация

Загрузить

Устанавливается на:

PC / Instrument

Операционная система

  • Windows 8
  • Windows 7
  • Windows 10

Предварительные условия

  • Install all Windows updates prior to installing this upgrade.

Поддерживаемые приборы

  • 86100D, N1090A, N1092x, N1076A, N1077A
2016-06-30 A.05.41 Adds support for DCA-M N1092A/B/D. New FlexEye Independent Eye Acquisition. Added new Automatic Fixture Removal (option AFR) in TDR/TDT mode.

Как загрузить

  • Click the download button and save the upgrade file to a USB flash drive or LAN folder that will be available to the target machine.

Как установить

  • Close all open programs and applications.
    Run the installation package, following all instructions to install your new firmware version.
     

Лицензии

  • Лицензия не требуется
Загрузить

Устанавливается на:

PC / Instrument

Операционная система

  • Windows 8
  • Windows 7
  • Windows 10

Предварительные условия

  • Install all Microsoft Windows updates before installing this firmware.

Поддерживаемые приборы

  • 86100D, 86100C, N1090A, N4877A, N1092A/B/D
2016-04-07 A.05.31 New features including improved PAM measurements. Single and differential de-embedding of TDR/TDT responses. New Advanced Eye features. FlexDCA direct connect to external N1010A using version A.05.30 and above.

Как загрузить

  • Click the download button and save the upgrade file to a USB flash drive or LAN folder that will be available to the target machine.

Как установить

  • Close all open programs and applications.
  • Run the installation package, following all instructions to install your new firmware version.

Лицензии

  • Лицензия не требуется
Загрузить

Устанавливается на:

PC / Instrument

Операционная система

  • Windows 8
  • Windows 7

Предварительные условия

  • Install all Microsoft Windows updates before installing this firmware.

Поддерживаемые приборы

  • 86100D 86100C N1090A
2015-11-02 A.05.01 Improved throughput for TDR measurements as well as other enhancements and bug fixes.

Как загрузить

  • Click the download button and save the upgrade file to a USB flash drive or LAN folder that will be available to the target machine.

Как установить

  • Close all open applications.
  • Run the installation package, following all instructions to install your new firmware version.
     

Лицензии

  • Лицензия не требуется
Загрузить

Устанавливается на:

PC / Instrument

Операционная система

  • Windows 7 64-bit
  • Windows 8 64-bit
  • Windows Vista 64-bit

Предварительные условия

  • None

Поддерживаемые приборы

  • 86100D N1090A
2015-10-31 A.04.54 Improved throughput for TDR measurements as well as other enhancements and bug fixes. (Windows XP version)

Как загрузить

  • Click the download button and save the upgrade file to a USB flash drive or LAN folder that will be available to the target machine.
  • For best results on the 86100D mainframe, use the rear panel USB ports.

Как установить

  • Close all open applications.
  • Run the installation package, following all instructions to install your new firmware version.

Лицензии

  • Лицензия не требуется
Загрузить

Устанавливается на:

PC / Instrument

Операционная система

  • Windows XP SP3

Предварительные условия

  • Информация недоступна

Поддерживаемые приборы

  • 86100D
2015-07-29 A.05.00 Adds support for user defined measurments on Python and MATLAB, S-parameter memory, TDEC

Как загрузить

  • Download the firmware upgrade file to the target PC or to a USB flash drive or LAN folder that will be available to the target PC.
     

Как установить

  • Run installation package on the target PC , following all instructions to install your new firmware version.
     

Лицензии

  • Лицензия не требуется
Загрузить

Устанавливается на:

PC / Instrument

Операционная система

  • Windows 8
  • Windows 7
  • Windows Vista

Предварительные условия

  • 64-bit Windows OS as noted above

Поддерживаемые приборы

  • 86100C, 86100D
2015-06-25 A.04.53 Adds support for PAM-4 signal analysis, Even-Odd Jitter, Limit Lines, Multi-Purpose Button, new Documentation Wizard and usability features.

Как загрузить

  • Download the firmware upgrade file to the target PC or to a USB flash drive or LAN folder that will be available to the target PC.
     

Как установить

  • Run installation package on the target PC , following all instructions to install your new firmware version.
     

Лицензии

  • Лицензия не требуется
Загрузить

Устанавливается на:

PC / Instrument

Операционная система

  • Windows 7
  • Windows XP SP3

Предварительные условия

  • None

Поддерживаемые приборы

  • 86100C 86100D
2014-12-16 A.04.21 Various ehnancements to N1010A FlexDCA

Как загрузить

  • Download the firmware uprade file to the target PC or to a USB flash drive or LAN folder that will be available to the target PC.

Как установить

  • Run the installation package on the target PC and run the installation package, following all instructions to install your new firmware version.

Лицензии

  • Лицензия не требуется

Сопроводительная документация

Загрузить

Устанавливается на:

PC / Instrument

Операционная система

  • Windows 7
  • Windows XP SP3

Предварительные условия

  • None

Поддерживаемые приборы

  • 86100C, 86100D
2014-06-11 A.03.01.5 Version A.03.01

Как загрузить

  • Copy the firmware uprade file to a USB flash drive or LAN folder that will be available to the target PC.

Как установить

  • Copy the upgrade file to the target PC and run the installation package, following all instructions to install your new firmware version.

Лицензии

  • Лицензия не требуется

Сопроводительная документация

Загрузить

Устанавливается на:

PC / Instrument

Операционная система

  • Windows 7
  • Windows XP SP3

Предварительные условия

  • 86100C or 86100D mainframe running the latest version of firmware.

Поддерживаемые приборы

  • 86100C, 86100D
2014-03-21 A.02.52 Version A.02.52

Как загрузить

  • Click the 'Download' button and save or transfer the installation file to target PC.

Как установить

  • Run the executable installation file and follow all instructions to install on the target PC

Лицензии

  • Лицензия не требуется

Сопроводительная документация

Загрузить

Устанавливается на:

PC / Instrument

Операционная система

  • Windows 7
  • Windows XP SP3

Предварительные условия

  • None

Поддерживаемые приборы

  • PC
2013-05-13 A.02.02.32 N1010A FlexDCA Pro A.02.02

Как загрузить

  • See Above
     

Как установить

  • See Above

Лицензии

  • Лицензия не требуется
Загрузить

Устанавливается на:

PC / Instrument

Операционная система

  • Windows 7
  • Windows XP SP3

Предварительные условия

  • Информация недоступна

Поддерживаемые приборы

  • N1010A
2012-09-11 A.01.81.13 N1010A FlexDCA Pro A.01.81 Requires 86100C,D mainframe FW version A.10.81
Загрузить

Устанавливается на:

PC / Instrument

Операционная система

  • Windows 7
  • Windows XP

Предварительные условия

  • See Above

Поддерживаемые приборы

  • 86100C, 86100D

Ссылки, относящиеся к этой теме

2012-05-01 01.70.352 N1010A FlexDCA Pro A.01.70 Requires 86100C,D mainframe FW version A.10.70
Загрузить

Устанавливается на:

PC / Instrument

Операционная система

  • Windows 7
  • Windows Vista
  • Windows XP

Предварительные условия

  • See Above

Поддерживаемые приборы

  • 86100C DCA J and 86100D DCA X oscilloscopes

Ссылки, относящиеся к этой теме

2012-02-29 01.61 N1010A FlexDCA Pro A.01.61 Requires 86100C,D mainframe FW version A.10.60.608

Как загрузить

  • Информация недоступна

Как установить

Лицензии

  • Лицензия не требуется
Загрузить

Устанавливается на:

PC / Instrument

Операционная система

  • Windows 7
  • Windows Vista
  • Windows XP

Предварительные условия

  • See Above

Поддерживаемые приборы

  • 86100C DCA J and 86100D DCA X oscilloscopes

Ссылки, относящиеся к этой теме

2011-12-20 01.60.608 N1010A FlexDCA Pro A.01.60.608 Requires 86100C,D mainframe FW version A.10.60.608

Как загрузить

  • Информация недоступна

Как установить

Лицензии

  • Лицензия не требуется
Загрузить

Устанавливается на:

PC / Instrument

Операционная система

  • Windows 7
  • Windows Vista
  • Windows XP

Предварительные условия

  • See Above

Поддерживаемые приборы

  • 86100C, 86100D

Ссылки, относящиеся к этой теме

2011-10-02 01.50.606 N1010A FlexDCA Pro A.01.50.606Requires 86100C,D mainframe FW version A.10.50

Как загрузить

  • Информация недоступна

Как установить

Лицензии

  • Лицензия не требуется
Загрузить

Устанавливается на:

PC / Instrument

Операционная система

  • Windows 7
  • Windows Vista
  • Windows XP

Предварительные условия

  • Информация недоступна

Ссылки, относящиеся к этой теме

2011-03-28 01.03.201 N1010A FlexDCA Pro A.01.03.201

Как загрузить

  • Информация недоступна

Как установить

Лицензии

  • Лицензия не требуется
Загрузить

Устанавливается на:

PC / Instrument

Операционная система

  • Windows 7
  • Windows Vista
  • Windows XP

Предварительные условия

  • See Above

Поддерживаемые приборы

  • 86100C DCA J and 86100D DCA X oscilloscopes

Ссылки, относящиеся к этой теме

2011-01-10 01.02.293 N1010A FlexDCA Pro A.01.02.293. Required for 86100 DCA firmware A.10.02 only.

Как загрузить

  • Информация недоступна

Как установить

Лицензии

  • Лицензия не требуется
Загрузить

Устанавливается на:

PC / Instrument

Операционная система

  • Windows 7
  • Windows Vista
  • Windows XP

Предварительные условия

  • Информация недоступна

Ссылки, относящиеся к этой теме