这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

2000 和 3000 InfiniiVision X 系列示波器 IVI 和 MATLAB 仪器驱动程序

For a complete list of all instrument drivers from Keysight, please visit www.keysight.com/find/drivers

This driver download installs the IVI-C, IVI-COM, and MATLAB driver components.

Keysight instrument drivers also require that Keysight IO Libraries Suite be installed. To get the latest release of the IO Libraries Suite, go to www.keysight.com/find/iosuite
 

Current Version Details
Version 1.1.6.0
Models Supported DSO-X 2002A, DSO-X 2004A, DSO-X 2012A, DSO-X 2014A, DSO-X 2022A, DSO-X 2024A, MSO-X 2002A, MSO-X 2004A, MSO-X 2012A, MSO-X 2014A, MSO-X 2022A, MSO-X 2024A, DSO-X 3014A, DSO-X 3024A, DSO-X 3032A, DSO-X 3034A, DSO-X 3052A, DSO-X 3054A, MSO-X 3012A, MSO-X 3014A, MSO-X 3024A, MSO-X 3032A, MSO-X 3034A, MSO-X 3052A, MSO-X 3054A, DSO-X 3012A, MSO-X 3102A, MSO-X 3104A, DSO-X 3102A, DSO-X 3104A
IO Libraries Required Version 16.0 or greater
Driver Types and Version IVI-C (32-bit/64-bit)
IVI-COM (32-bit/64-bit)
MATLAB (32-bit)
IVI Classes Supported IviScope 4.1
IviDriver 1.0
Minimum IVI Shared Components Version 2.2.1.0 

Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (IVI-COM: 32-bit/64-bit, IVI-C: 32-bit/64-bit)

IVI class support: IviDriver 1.0, IviScope 4.1

发布日期 版本 版本说明
2019-05-30 2.5.9.0 Fixed defect and added MATLAB 64-bit support.

如何下载

  1. Click the Download button.
  2. Select the appropriate executable file.
  3. Choose Run.

如何安装

  • Run the downloaded installer

颁发许可证

  • 不要求具有许可证

支持文档