検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

IntuiLink Waveform Editor, 2000/3000 X-Series Oscilloscope Add-in

This software is an add-in accessory for the Keysight IntuiLink Waveform Editor and is designed to be used with the 33120A, 33250A, or 33220A Function / Arbitrary Waveform Generator.

The Add-In allows waveforms to be captured with a 2000/3000 X-Series oscilloscope and transferred into the waveform editor. Use the software to establish a connection with the 2000/3000 X-Series oscilloscope; then, transfer a trace, up to 50000 points from an analog channel or math. Once imported, the trace can be modified or downloaded and re-generated with the 33120A, 33220A, or 33250A function generator.

KEYSIGHT PROVIDES THIS FREE SOFTWARE "AS IS". ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO ANY WARRANTY OF NON-INFRINGEMENT, THE IMPLIED WARRANTIES OF MERCHANTABILITY, SATISFACTORY QUALITY, REASONABLE CARE AND SKILL, AND FITNESS FOR A PARTICULAR PURPOSE ARE EXPRESSLY DISCLAIMED.

リリース バージョン 内容
2012-02-24 1.0.0.12 Adds additional functionality - Import waveforms from a 2000/3000 X-Series oscilloscope.

ダウンロード方法

  • 1. Click the Download button. 2. Select the appropriate executable file. 3. Choose Download.

インストール方法

  • Select run or save to the directory of your choice.

ライセンス

  • ライセンス不要
ダウンロード

インストール:

PC

前提条件

  • ドキュメントはありません

対象測定器

  • 33120A, 33250A, or 33220A

関連リンク