您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Keysight GUI Data Logger Software For Handheld LCR Meter (U1731C, U1732C and U1733C)

The Data Logger software is application software that is targeted to extend the capabilities of the U1731C/U1732C/U1733C Dual Display Handheld LCR Meter in data logging. The software provides a simple graphical user interface (GUI) that allows you to perform basic controls and measurements through the PC.

For instrument set up and operation, please refer to the Keysight U1731C, U1732C, and U1733C Handheld LCR Meter User's Guide, U1731-90077.

Pre-requisites:

Hardware Requirements
Processor 1 GHz 32-bit(x86) Pentium® or higher
Operating system Microsoft® Windows 2000/XP Service Pack 3/Windows 7 (32-bit and 64-bit ). Note that the 64-bit support has a 32-bit application running on WOW64 (Windows-on-Windows 64-bit) emulator.
Hard disk space 1GB or higher recommended
RAM 512 MB or higher recommended

Prior to installing the GUI Data Logger software, the PC system needs to meet the following minimum requirements.

Users are required to download the following pre-requisites software to support this data logger software.

PL-2303 XP/Vista/Win7 Driver

Microsoft® .NET Framework 3.5 http://www.microsoft.com/downloads/en/details.aspx?FamilyId=333325fd-ae52-4e35-b531-508d977d32a6&displaylang=en 

Microsoft is a U.S. registered trademark of Microsoft Corporation.
Windows and MS Windows are U.S. registered trademarks of Microsoft Corporation.
Pentium is a U.S. registered trademark of Intel Corporation.

無先前版本