이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

86100D Infiniium DCA-X Firmware Upgrade

The 86100D firmware version listed below is the most recent firmware release and is recommended for use with all 86100D Infiniium DCA mainframes. 

86100D FlexDCA firmware version A.02.0x is required for use with external PCs running N1010 FlexDCA Pro Remote Access Software version A.02.0x.  For best results match the version of N1010A on your external PC to the version of FlexDCA on your mainframe.

Select the 86100D Firmware Upgrade below and download it to a local PC, or directly to the 86100D. Follow the installation procedure as outlined below.

NOTE:  A.05.00 and above requires Windows 7.   86100D mainframes with Windows XP can be upgraded to Windows 7.  Contact your local Keysight office for details.

The latest Windows XP versions are A.04.5x and are available on the Previous Versions tab.

릴리스 날짜 버젼 버전 설명
2017-12-27 A.05.70 Improvements in PAM4 TDECQ and Jitter measurements, Support for N8844A Data Analytics and others. Multiple defect fixes.

다운로드 방법

  • Click the download button and save the upgrade file to a USB flash drive or LAN folder that will be available to the target machine.

설치 방법

  • Close all open programs and applications.
    Run the installation package, following all instructions to install your new firmware version.
     

라이센스

  • 라이센스 필요 없음

지원 문서

다운로드

설치 위치:

Instrument

운영 체제

  • Windows 7

사전 조건

  • Install latest Microsoft Windows updates before installing this revision.
     

지원되는 계측기

  • 86100D N1092x N1094x N1090A N1076A N1077A