Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N9020A MXA Signal Analyzer Instrument Software

PLEASE NOTE:

Optional measurement applications will require a license with Software Support Expiration Date later than S/W Version Date listed below in Version Description to access the enhancements available for that application in this release. To check the Software Support Expiration Dates on your analyzer, press System, Show, Support Subscriptions. If the Software Support Expiration Status is listed as "Not Applicable" for a particular measurement application, that measurement application's features will be limited to what was available in the A.19.55 release.
• Instruments running the Windows 7 or Windows 10 operating system – Refer to both the Current Version and Previous Version tabs below.
• Instruments running the Windows XP operating system – See the Previous Versions tab below
• There is no need to recalibrate when new instrument software is installed.
 

Release Date Version Version Description
2020-08-21 A.27.05 Downloadable Installation file, S/W Version Date 2020.0701

How to Download

  • If your analyzer is connected to the network, download the software update package directly onto the analyzer and run the file.
  • Otherwise, download the package onto your PC and transfer the file to the analyzer using a USB storage device.
  • Note: Do not run the instrument software executable file on your personal computer. It must be run on the analyzer that is being updated.

How to Install

Licensing

Supporting Documentation