What are you looking for?
U3606A Firmware Upgrade, Revision 03.07-04.07-03.02
Version: 03.07-04.07-03.02
Compatibility: U3606A Multimeter│DC Power Supply. Updates will be posted on this site as new enhancements or features are added.
Date: Jan 09th, 2013
Release Date | Version | Version Description |
---|---|---|
2013-01-09 | 03.07-04.07-03.02 | U3606A Firmware Update Revision 03.07-04.07-03.02. |
Release Date | Version |
---|---|
2013-01-09 | 03.07-04.07-03.02 |
Version Description |
---|
U3606A Firmware Update Revision 03.07-04.07-03.02. |
How to Download
- Information Not Available
How to Install
Installing the Software:
1. Unzip the zip file to a folder.
2. Double click the setup.exe file to start installing.
3. Follow the instructions to install the program.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: Instrument
Prerequisites
System Requirements
Processor: 100 MHz Pentium II or higher required, 800 MHz recommended.Supported Operating Systems:
Windows 2000 Service Pack 3 or latest;
Windows XP Service Pack 2 or latestRequired Software:
.NET Framework 2.0.
Windows Installer 3.0. Windows Installer 3.1 or later is recommended.
Agilent IO Librories Suit 14.0 and aboveDisk Space Requirements:
2.86MB
Supported Instruments
- U3606A