Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

N9320B Spectrum Analyzer PC Software

Keysight N9320B spectrum analyzer PC software is an easy-to-use, PC-based remote control tool for your N9320B RF spectrum analyzer. It is able to be used as:

  • A spectrum monitor - Display and control the spectrum scans simultaneously to your N9320B
  • A file manager - Send files to your N9320B from a PC, or send files from your N9320B to a PC

The N9320B PC software also provides the following utilities:

  • Capture the trace screen or print it out
  • Export trace data into a CSV file (in a format of *.csv, open with Microsoft Office Excel)

The N9320B spectrum analyzer provides USB, LAN and GPIB connections and allows you to set up a remote operation environment via the USB/LAN/GPIB interface with a controller computer.

Date de mise en circulation Version Description de la version
2012-05-08 1.9 Software file available for download.

Comment télécharger

  • Click the Download button

Comment installer

  • Run the .msi file

Autorisation d'exploitation

  • Ne requiert aucune licence
Téléchargez

S'installe sur:

PC

Système d'exploitation

  • Windows 7
  • Windows XP SP3

Préalables

  • Please make sure your N9320B firmware has been upgraded to version B.02.52 or greater.
  • Please make sure you have Agilent's IO libraries suite installed in the controller computer.

Instruments appuyés

  • N9320B, N9342C, N9343C, N9344C

Liens associés