What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N9320B Spectrum Analyzer PC Software
Keysight N9320B spectrum analyzer PC software is an easy-to-use, PC-based remote control tool for your N9320B RF spectrum analyzer. It is able to be used as:
- A spectrum monitor - Display and control the spectrum scans simultaneously to your N9320B
- A file manager - Send files to your N9320B from a PC, or send files from your N9320B to a PC
The N9320B PC software also provides the following utilities:
- Capture the trace screen or print it out
- Export trace data into a CSV file (in a format of *.csv, open with Microsoft Office Excel)
The N9320B spectrum analyzer provides USB, LAN and GPIB connections and allows you to set up a remote operation environment via the USB/LAN/GPIB interface with a controller computer.
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum | Version | Versionsbeschreibung |
---|---|---|
2014-10-15 | 2.2 | Supports N9322C BSA as well as HSA |
Veröffentlichungsdatum | Version |
---|---|
2014-10-15 | 2.2 |
Version Description |
---|
Supports N9322C BSA as well as HSA |
How to Download
- Click the Download button
How to Install
- Unzip the file and run the .msi file
Lizenzierung
- Does Not Require a License
Installs on: PC
Operating System
- Windows 7
- Windows XP SP3
Voraussetzungen
- Please make sure your N9320B firmware has been upgraded to version B.02.52 or greater.
- Please make sure you have Agilent's IO libraries suite installed in the controller computer.
Supported Instruments
- N9320B, N9322C, N9342C, N9343C, N9344C
Ähnliche Links
How to Download
- Click the Download button
How to Install
- Run the .msi file
Lizenzierung
- Does Not Require a License
Installs on: PC
Operating System
- Windows 7
- Windows XP SP3
Voraussetzungen
- Please make sure your N9320B firmware has been upgraded to version B.02.52 or greater.
- Please make sure you have Agilent's IO libraries suite installed in the controller computer.
Supported Instruments
- N9320B, N9342C, N9343C, N9344C
Ähnliche Links
SHOW MORE