这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

N9320B Spectrum Analyzer PC Software

Keysight N9320B spectrum analyzer PC software is an easy-to-use, PC-based remote control tool for your N9320B RF spectrum analyzer. It is able to be used as:

  • A spectrum monitor - Display and control the spectrum scans simultaneously to your N9320B
  • A file manager - Send files to your N9320B from a PC, or send files from your N9320B to a PC

The N9320B PC software also provides the following utilities:

  • Capture the trace screen or print it out
  • Export trace data into a CSV file (in a format of *.csv, open with Microsoft Office Excel)

The N9320B spectrum analyzer provides USB, LAN and GPIB connections and allows you to set up a remote operation environment via the USB/LAN/GPIB interface with a controller computer.

发布日期 版本 版本说明
2012-05-08 1.9 Software file available for download.

如何下载

  • Click the Download button

如何安装

  • Run the .msi file

颁发许可证

  • 不要求具有许可证
下载

安装于:

PC

操作系统

  • Windows 7
  • Windows XP SP3

前提条件

  • Please make sure your N9320B firmware has been upgraded to version B.02.52 or greater.
  • Please make sure you have Agilent's IO libraries suite installed in the controller computer.

支持的仪器

  • N9320B, N9342C, N9343C, N9344C

相关链接