이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

Hardware Driver for Keysight USB Modular DAQ and U2781A USB Modular Chassis Version 2.01

Hardware Driver supporting the U2300A/ U2500A/ U2600A Series USB Modular DAQ modules, U2781A USB Modular Product Chassis and U2802A Thermocouple Signal Conditioner Module. For additional installation procedure for Win 7, refer to the “Readme first.txt”.

릴리스 날짜 버젼 버전 설명
2017-02-13 2.01 Upgrade Driver from 1.08 to 2.01

다운로드 방법

  • See Documentation

설치 방법

  • Installation Procedure for Agilent USB Modular DAQ and U2781A USB Modular Chassis Version 2.01
    1. This installation illustrates the special requirement for Win 7 (32bit and 64bit) Operating System
    2. Please check whether you have any previous hardware driver installed. If you have, please uninstall the previous driver before installing V2.01.
    3. To install, unzip the Agilent_USBDAQ_Setup_V2.01.exe to any folder that you prefer. Right click on the unzipped exe file and select "Run as administrator".
    4. A "User Account Control" prompt will appear on screen. Click "Yes" to proceed the installation and follow the wizard to complete the installation.

라이센스

  • 라이센스 필요 없음

지원 문서

다운로드

설치 위치:

PC

운영 체제

  • Windows 7
  • Windows Vista
  • Windows XP

사전 조건

  • 사용 가능한 정보 없음

지원되는 계측기

  • U2300A U2500A U2600A Series USB Modular DAQ modules, the U2781A USB Modular Product Chassis, and U2802A Thermocouple Signal Conditioner Module.