What are you looking for?
U1253A Firmware (Version V1.20)
System Requirements:
U1253A Firmware (Version V1.20) will run using the recommended minimum PC operating requirement as follow:
Processor type or minimum speed, etc. - 1.0 GHZ Pentium III or higher
Minimum memory - 256 MB or higher recommended
Minimum mass storage - 1 GB
32-bit Platforms
32-bit Platforms Windows 2000, Windows XP and Windows Vista.
Supported Model
Keysight U1253A
Note:
Please connect the U1253A OLED DMM to your PC using the U1173A IR-USB cable. The U1173A is sold separately.
Firmware Update Instructions
Please follow U1253A firmware update procedures as below:
1. Click setup.exe to begin installation setup.
2. After completely installed, you can find a FlashDownload directory from window start up menu.
3. The Keysight U1253A Firmware Update utility box will appear.
4. Click on Device Auto Search to auto select the correct COM port.
5. Click on Start to update the firmware.
Data de lançamento | Versão | Descrição da Versão |
---|---|---|
2009-05-25 | 1.20 | Download the latest version of firmware for your U1253A. |
Data de lançamento | Versão |
---|---|
2009-05-25 | 1.20 |
Version Description |
---|
Download the latest version of firmware for your U1253A. |
Como Baixar
- See Above
Como Instalar
- See Above
Licenciamento
- Does Not Require a License
Installs on: Instrument
Sistema Operacional
- Windows Vista
- Windows XP
- Windows 2000
Pré-requisitos
- See Above
Instrumentos Compatíveis
- U1253A