To install the software on a PC:

  • Click the download link, and select "open". After the installation process auto-starts, follow the on-screen installation instructions.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2009-04-06 01.40 This graphical user interface (GUI) controls the W2642A DisplayPort Aux Channel Controller from a PC via a LAN connection. It lets you check the operation of a DisplayPort source or sink over the AUX channel.
Release Date Version
2009-04-06 01.40
Version Description
This graphical user interface (GUI) controls the W2642A DisplayPort Aux Channel Controller from a PC via a LAN connection. It lets you check the operation of a DisplayPort source or sink over the AUX channel.

How to Download

  • Information Not Available

How to Install

  • See Above

Licensing

  • Does Not Require a License

Installs on: PC

Prerequisites

  • Not Applicable

Supported Instruments

  • See Above
No previous versions available
SHOW MORE