What are you looking for?
Keysight 5DX 8.52 Software Patch
The above-mentioned is now available to customers on valid software agreement contract. If you have a valid contract, you can use the "Login" link at the upper right on this page to access the privileged information.
Software Release Date: March 2009
5DX System Requirements: Series 3 & Series 5000
Controller Requirements: 1 GHz IPC or greater
Operating System: Windows® XP Professional Service Pack 2
Software Requirements: 8.50
In our efforts to continually improve your experience, we are releasing this software update. The Medalist 5DX Automated X-Ray Inspection 8.52 software provides modifications to the system software to improve its stability.
Please note, this is a not a complete 5DX installation. The 5DX must already have the 5DX 8.50 software installed prior to installing this patch.
Installation Requirements:
- 384MB of RAM or greater & 500MB of free disk space.
- Administrative Rights log on, with Administrative privileges.
Note: Windows ® is a U.S. registered trademark of Microsoft Corporation.
发布日期 | 版本 | 版本说明 |
---|---|---|
2009-03-16 | 8.52 | Automated X-ray Inspection (AXI) 5DX 8.52 Software Patch |
发布日期 | 版本 |
---|---|
2009-03-16 | 8.52 |
Version Description |
---|
Automated X-ray Inspection (AXI) 5DX 8.52 Software Patch |
如何下载
- Information Not Available
如何安装
颁发许可证
- Requires a License