이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

86100CU-401 Advanced EYE Analysis Application Download

86100CU-401 Advanced EYE Analysis runs on an external PC, or 86100C DCA-J, and
requires Microsoft® Office Excel 2003/2007. For installation and setup refer to the HELP
file included with the download, but here is a summary to get you started:

1. On your PC (or your 86100C DCA-J mainframe):

  • 86100CU-401 Application Eye Analysis .exe — Download the 86100CU-401 application using the link below. Copy the .exe to your computer and double-click the file to install. Included with the download is a HELP file with installation instructions.
  • Keysight IO Libraries Suite — The PC controller running the 86100CU-401 software must have Keysight IO Libraries Suite 15.0 (or later) installed. For the latest version of Keysight IO Libraries, see: Keysight IO Libraries Suite
  • Microsoft® Office Excel 2003/2007 (user supplied)

2. On your 86100C DCA-J mainframe:

  • Install the 86100CU-401 license key onto your 86100C. Installation instructions are included with your license file.

사용 가능한 이전 버전 없음