86100CU-401 Advanced EYE Analysis runs on an external PC, or 86100C DCA-J, and
requires Microsoft® Office Excel 2003/2007. For installation and setup refer to the HELP
file included with the download, but here is a summary to get you started:

1. On your PC (or your 86100C DCA-J mainframe):

  • 86100CU-401 Application Eye Analysis .exe — Download the 86100CU-401 application using the link below. Copy the .exe to your computer and double-click the file to install. Included with the download is a HELP file with installation instructions.
  • Keysight IO Libraries Suite — The PC controller running the 86100CU-401 software must have Keysight IO Libraries Suite 15.0 (or later) installed. For the latest version of Keysight IO Libraries, see: Keysight IO Libraries Suite
  • Microsoft® Office Excel 2003/2007 (user supplied)

2. On your 86100C DCA-J mainframe:

  • Install the 86100CU-401 license key onto your 86100C. Installation instructions are included with your license file.
是德建议使用最新的版本,其中包括最新的漏洞修复和安全补丁
免运费 Trial
发布日期 版本 版本说明
2011-11-17 A.02.00 Advanced EYE Analysis Software
发布日期 版本
2011-11-17 A.02.00
Version Description
Advanced EYE Analysis Software

如何下载

  • See Above

如何安装

  • See Above

颁发许可证

  • Requires a License

Installs on: PC / Instrument

操作系统

  • Windows XP

前提要求

  • See above

支持的仪器

  • 86100C
没有可用的软件版本
SHOW MORE