这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

L44xx LXI 开关和控制模块 IVI 仪器驱动程序

For a complete list of all IVI drivers from Keysight, please visit IVI-COM and IVI-C Drivers

Keysight IVI drivers also require the Keysight IO Libraries Suite to be installed. To get the latest release of the IO Libraries Suite, go to www.keysight.com/find/iosuite

Current Version Details
Version 1.0.3.0
Models Supported L4445A, L4450A, L4451A, L4452A, L4459A, L4421A, L4433A, L4437A, L4490A, L4491A
Driver Type IVI-COM and IVI-C
IVI Classes Supported IviDriver 1.0 IVI-C
IviDriver 1.0 IVI-COM
IviSwtch 3.0 IVI-C
IviSwtch 3.0 IVI-COM
IVI-C Prefix agl44xx
agl4445
agl4450
agl4451
agl4452
agl4459
IVI-COM ProgID AgilentL44XX.AgilentL44XX
AgilentL4445.AgilentL4445
AgilentL4450.AgilentL4450
AgilentL4451.AgilentL4451
AgilentL4452.AgilentL4452
AgilentL4459.AgilentL4459
.NET Namespace  
Minimum IVI Shared Components Version  
Driver Download See links below.
Readme Download See links below.
Help File Download (.chm)  


 

发布日期 版本 版本说明
2018-04-07 1.0.4.0 Defect related to BenchVue fixed.

Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit)

IVI class support: IviDriver 1.0, IviSwtch 4.0

如何下载

  1. Click the Download button.
  2. Select the appropriate executable file.
  3. Choose Run.

如何安装

  • Run the downloaded installer

颁发许可证

  • 不要求具有许可证

支持文档

2008-02-28 1.0.3.0 Re-implemented IviSwtch logic to address numerous issues. Added support for L4490A and L4491A mainframes.

Driver type: IVI-C (32-bit applications only), IVI-COM (32-bit applications only)

IVI class support: IviDriver 1.0, IviSwtch 3.0

如何下载

  1. Click the Download button.
  2. Select the appropriate executable file.
  3. Choose Run.

如何安装

  • Run the downloaded installer

颁发许可证

  • 不要求具有许可证

支持文档

2007-07-26 1.0.2.0 IVI-COM, IVI-C Version 1.0.2.0 for L44xx LXI Switching and Control Modules

如何下载

  • Click the Download button. Select the appropriate executable file. Choose Run.

如何安装

  • See Documentation

颁发许可证

  • 不要求具有许可证

支持文档

下载

安装于:

PC

操作系统

  • Windows 7
  • Windows Vista
  • Windows XP

前提条件

  • See Documentation

支持的仪器

  • L4445A, L4450A, L4451A, L4452A, L4459A, L4421A, L4433A, L4437A, L4490A, L4491A

相关链接

2006-06-02 1.0.1.0 IVI-COM, IVI-C Version 1.0.1.0 for L44xx LXI Switching and Control Modules

如何下载

  • Click the Download button. Select the appropriate executable file. Choose Run.

如何安装

  • See Documentation

颁发许可证

  • 不要求具有许可证

支持文档

2006-04-18 1.0.0.0 IVI-COM, IVI-C Version 1.0.0.0 for L44xx LXI Switching and Control Modules

如何下载

  • Click the Download button. Select the appropriate executable file. Choose Run.

如何安装

  • See Documentation

颁发许可证

  • 不要求具有许可证

支持文档