이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

IntuiLink for PNA Network Analyzers

This Keysight IntuiLink software supports PNA (Performance Network Analyzers) E835X network analyzers.

***ONLY SUPPORTS LAN***DOES NOT SUPPORT RS-232***

Important Note Regarding Installation of IntuiLink PNA Support File

The IntuiLink PNA Support Files installation must be performed on the PNA instrument before IntuiLink will be able to communicate with it. This installation enables toolbar communication with the instrument usually without having to perform any security administration activities. This file is small enough that it can be copied onto a floppy disk for installation onto the PNA if appropriate. See the Readme file for installing the IntuiLink as well as the Support File.

릴리스 날짜 버젼 버전 설명
2001-10-11 1.1 Supported Models: E8356A, E8357A and E8358A, ***DOES NOT SUPPORT RS-232***

다운로드 방법

  • See Above

설치 방법

  • See Readme File

라이센스

  • 라이센스 필요 없음

지원 문서

부가 소프트웨어 / 유틸리티

다운로드

설치 위치:

PC / Instrument

사전 조건

  • See Above

지원되는 계측기

  • E8356A, E8357A and E8358A ***DOES NOT SUPPORT RS 232***