您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

IntuiLink for PNA Network Analyzers

This Keysight IntuiLink software supports PNA (Performance Network Analyzers) E835X network analyzers.

***ONLY SUPPORTS LAN***DOES NOT SUPPORT RS-232***

Important Note Regarding Installation of IntuiLink PNA Support File

The IntuiLink PNA Support Files installation must be performed on the PNA instrument before IntuiLink will be able to communicate with it. This installation enables toolbar communication with the instrument usually without having to perform any security administration activities. This file is small enough that it can be copied onto a floppy disk for installation onto the PNA if appropriate. See the Readme file for installing the IntuiLink as well as the Support File.

發佈日期 版本 版本說明
2001-10-11 1.1 Supported Models: E8356A, E8357A and E8358A, ***DOES NOT SUPPORT RS-232***
下載

安裝於:

PC / Instrument

必備檔案

  • See Above

支援的儀器

  • E8356A, E8357A and E8358A ***DOES NOT SUPPORT RS 232***