这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

IntuiLink for PNA Network Analyzers

This Keysight IntuiLink software supports PNA (Performance Network Analyzers) E835X network analyzers.

***ONLY SUPPORTS LAN***DOES NOT SUPPORT RS-232***

Important Note Regarding Installation of IntuiLink PNA Support File

The IntuiLink PNA Support Files installation must be performed on the PNA instrument before IntuiLink will be able to communicate with it. This installation enables toolbar communication with the instrument usually without having to perform any security administration activities. This file is small enough that it can be copied onto a floppy disk for installation onto the PNA if appropriate. See the Readme file for installing the IntuiLink as well as the Support File.

发布日期 版本 版本说明
2001-10-11 1.1 Supported Models: E8356A, E8357A and E8358A, ***DOES NOT SUPPORT RS-232***

如何下载

  • See Above

如何安装

  • See Readme File

颁发许可证

  • 不要求具有许可证

支持文档

附加的软件/实用程序

下载

安装于:

PC / Instrument

前提条件

  • See Above

支持的仪器

  • E8356A, E8357A and E8358A ***DOES NOT SUPPORT RS 232***