Here’s the page we think you wanted. See search results instead:


Hable con un experto

RF Power Meter IVI Instrument Drivers

For a complete list of all instrument drivers from Keysight, please visit

Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)

IVI class support: IviDriver 2.1, IviPwrMeter 2.0

IVI Generation: IVI-2014

Release Date Version Version Description
2017-09-22 Added two new methods: SetMeasurementTypeEx and GetMeasurementTypeEx. Added the IKtRFPowerMeterChannelTrace2.GetDutyCycleEx(double) which is an overload for IKtRFPowerMeterChannelTrace.GetDutyCycle(Int16) method.

How to Download

  1. Click the Download button.
  2. Select the appropriate executable file.
  3. Choose Run.

How to Install

  • Run the downloaded installer.


  • Does Not Require a License

Supporting Documentation


Installs on:


Operating System

  • Windows 8
  • Windows 7
  • Windows XP
  • Windows 10


Supported Instruments

  • E4416A, E4417A, E4418B, E4419B, N1911A, N1912A, N8262A, N1913A, N1914A, N1921A N1922A, 8481A, 8482A, 8483A, 8485A, 8487A, 8481B, 8482B, 8481H, 8482H, 8487D, 8485D, 8481D, E9325A, E9326A, E9327A, U2000A, U2000B, U2000H, U2001A, U2001H, U2002A, U2002B, U2002H, U2004A, U2001B, N432A, U2021XA, U2022XA, U8481A, U8485A, U8487A, U8488A, U2041XA, U2042XA, U2043XA, U2044XA, U2049XA, U8489A

Related Links