Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

4268A 120Hz/1kHz Capacitance Meter Firmware Upgrade

Firmware Installation Procedure:

1. Make a new folder for installing the firmware installation program.

2. Make a copy of the install program loader.exe and the firmware fw_0105.m

3. Update the 4268A firmware according to the following procedure. (Procedure is same as 4288A.)

No previous versions available.