Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Keysight Medalist i3070 07.10px Software Patches

System Requirements: Keysight Medalist i3070 or Test Development PC
Controller Requirements: Windows® PC
Operating System: Microsoft Windows XP
Software Requirement: Keysight Medalist i3070 07.10p

The 07.10pc software Patch includes some updates in some features in the i3070 software release 07.10p.

The 07.10pd software patch includes the latest enhancements, updates and 07.10pc patch on the i3070 07.10p software, please download this patch and install it over your existing i3070 07.10p software.
 

This Software Patch may be installed only on MS Windows systems with i3070 07.10p software release. It can be installed on systems with i3070 Test System Software or i3070 Development Software.
The Software Patch must be installed by the administrator login (or a login with administrator privileges).

To download and install the 07.10px Software Patch on Windows systems running the i3070 07.10p software release:

  • Click on "Patch" file. Save this file to disk.
  • Close all open programs.
  • Go to the directory in which the file was saved and Double-click on Agilenti3070_07.10px.exe.
  • Follow the Install Shield instructions for installation.
  • To validate that the software was installed correctly:
    a. On the Start menu, select Programs > Keysight ICT > Korn Shell.
    b. In the Korn Shell window, type version and press Enter.
     
  • Delete the Agilenti3070_07.10px.exe.

Windows and MS Windows XP are registered trademarks of Microsoft Corporation

Release Date Version Version Description
2008-12-15 07.10pd For the latest enhancements and features on the i3070 07.10 software, please download this patch and install it over your existing i3070 07.10p software.

How to Download

  • See Above

How to Install

  • See Above

Licensing

  • Does Not Require a License

Supporting Documentation

Download

Installs on:

PC

Operating System

  • Windows XP

Prerequisites

  • See Above

Supported Instruments

  • i3070