Firmware Version A.06.51 - May 10th 2011

The firmware release notes can be found in the "Keysight N8300A Wireless Networking Test Set Help" document. They can be viewed by selecting the "N8300A Wireless Networking Test Set Help" chapter, followed by the "N8300A Wireless Networking Test Set Release Information" page.

Note that this firmware is distributed as two different installation packages. One of the installation packages is for hardware option 506 only (i.e. without option 404). The other is for hardware option 505, and also for hardware option 506 with 404.

Please verify the hardware option(s) on the unit before attempting to install the firmware.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2011-05-10 A.06.51 For hardware option 505 and 404/506
Release Date Version
2011-05-10 A.06.51
Version Description
For hardware option 505 and 404/506

How to Download

  • See Above

How to Install

  • Information Not Available

Licensing

  • Does Not Require a License

Supporting Documentation

Installs on: Instrument

Prerequisites

  • Information Not Available

Supported Instruments

  • N8300A

How to Download

  • See Above

How to Install

  • Information Not Available

Licensing

  • Does Not Require a License

Supporting Documentation

Installs on: Instrument

Prerequisites

  • Information Not Available

Supported Instruments

  • N8300A
SHOW MORE