This software is an add-in accessory for the Keysight IntuiLink Waveform Editor and is designed to be used with the 33120A, 33250A, or 33220A Function / Arbitrary Waveform Generator.

The Add-In allows waveforms to be captured with a 7000 Series oscilloscope and transferred into the waveform editor. Use the software to establish a connection with the 7000 Series oscilloscope then transfer a trace, up to 50000 points from an analog channel or math. Once imported the trace can be modified or downloaded and re-generated with the 33120A, 33220A, or 33250A function generator.

KEYSIGHT PROVIDES THIS FREE SOFTWARE "AS IS". ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO ANY WARRANTY OF NON-INFRINGEMENT, THE IMPLIED WARRANTIES OF MERCHANTABILITY, SATISFACTORY QUALITY, REASONABLE CARE AND SKILL, AND FITNESS FOR A PARTICULAR PURPOSE ARE EXPRESSLY DISCLAIMED.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2011-03-28 1.01 Adds additional functionality - Import waveforms from a 7000 series oscilloscope.
Release Date Version
2011-03-28 1.01
Version Description
Adds additional functionality - Import waveforms from a 7000 series oscilloscope.

How to Download

  • 1. Click the Download button. 2. Select the appropriate executable file. 3. Choose Download.

How to Install

  • Select run or save to the directory of your choice.

Licensing

  • Does Not Require a License

Installs on: PC

Prerequisites

  • Information Not Available

Supported Instruments

  • 33120A, 33220A, or 33250A

Related Links

No previous versions available
SHOW MORE