Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Lightwave Component Analyzer Software

For N4374B to adapt LCA software to updated E5071C ENA firmware:

  1. Download the file from "Hotfixes / Software Patch"
  2. Select the correct version of the LCA adaption file from the archive, based on the installed version of your ENA firmware:
    - Check version by selecting "Instr. State/System/Firmware Revision" from the menu of the ENA application.
    - From the archive, choose the "Adapt_LCA_to_ENA-FW_x.yy.exe" file with the highest version number x.yy that is equal to or smaller than the version of your ENA firmware.
  3. Execute the correct version of "Adapt_LCA_to_ENA-FW_x.yy.exe" on your LCA system and follow the instructions.
Data de lançamento Versão Descrição da Versão
2019-02-01 3.2.4.0 Lightwave Component Analyzer and PC client for Windows 7 and Windows 10. See "Previous Versions" for legacy OS.

Como Baixar

  1. Uninstall any existing LCA software using the Windows

Como Instalar

  • To install the LCA software:
    1. For N4373B, N4373C, N4374B, N4375B, N4376B
      Copy the LcaWin7Installer_N437xC.exe program to any directory you want on the LCA hard disk
    2. For N4373D, N4375D, N4376D, N4373E, N4375E, N4376E
      Copy the LcaWin7Installer_N437xD.exe program to any directory you want on the LCA hard disk
    3. Double-click the LCAWin7Installer executable and follow the installation instructions
  • To install the PC remote client:
    1. Copy the LcaRemoteClientInstaller.exe to the target PC you want to control the LCA with
    2. Double-click the LcaRemoteClientInstaller.exe icon and follow the installation instructions
    3. After successful installation, if you would like more details on how to remote control the LCA, go to the Programmer’s Guide

Licenciamento

  • Não Requer Licença

Documentação de suporte

Hotfixes / Patchs de Software

Download

Instale em:

PC / Instrument

Sistema Operacional

  • Windows 7
  • Windows 10

Pré-requisitos

  • Informação Não Disponível

Instrumentos Compatíveis

  • Please use "LcaWin7Installer_N437xC.exe" for N4373B, N4373C, N4374B, N4375B, N4376B | Please use "LcaWin7Installer_N437xD.exe" for N4373D, N4375D, N4376D, N4373E, N4375E, N4376E