Keysight VSA Image

Troubleshooting and evaluation of broadband signals requires high system bandwidth and high dynamic range. Starting with version 8.0 the 89601A Vector Signal Analysis Software works with the Keysight Acqiris 10-bit and 12-bit CompactPCI broadband digitizers via the Acqiris VSA server. Note: that this server only supports 89601A revisions 8.0 to 12.0.

  • U1065A - 10-bit Digitizer
  • U1066A - 12-bit Digitizer
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2010-08-19 2.03 Driver file available for download...
Release Date Version
2010-08-19 2.03
Version Description
Driver file available for download...

How to Download

  • Information Not Available

How to Install

  • Information Not Available

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows XP
  • Windows 7 32-bit

Prerequisites

  • Information Not Available

Supported Instruments

  • U1065A, U1066A, 89601A VSA software (versions 8.0 to 12.0)
No previous versions available
SHOW MORE