The 82357B is built with High-Speed USB 2.0, providing a faster transfer rate with outstanding read performance. The 82357B is backward compatible with USB 1.1, which allows direct replacement of your 82357A with the updated 82357B driver installed. Before installing the driver, please ensure your PC meets the minimum system requirements with Microsoft® Windows® 2000/XP Professional and latest version of Keysight IO Libraries Suite 14.2 installed.

To obtain the driver for 82357B, click on the link and save the file to any location on your hard disk. Double-click on the 82357B_setup.exe file to run the installer. Follow the instructions on the screen to install the driver. Once the driver installation has completed, your 82357B will be working successfully!

Microsoft and Windows are U.S. registered trademarks of Microsoft Corporation.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2007-05-08 n/a N/A
Release Date Version
2007-05-08 n/a
Version Description
N/A

How to Download

  • Click the download link and save the installer.

How to Install

  • Run the downloaded installer.

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows XP
  • Windows 2000

Prerequisites

  • Not Applicable

Supported Instruments

  • Not Applicable
No previous versions available
SHOW MORE