What are you looking for?
82357B Installation Driver (Only required for IO Libraries 14.2 or below)
The 82357B is built with High-Speed USB 2.0, providing a faster transfer rate with outstanding read performance. The 82357B is backward compatible with USB 1.1, which allows direct replacement of your 82357A with the updated 82357B driver installed. Before installing the driver, please ensure your PC meets the minimum system requirements with Microsoft® Windows® 2000/XP Professional and latest version of Keysight IO Libraries Suite 14.2 installed.
To obtain the driver for 82357B, click on the link and save the file to any location on your hard disk. Double-click on the 82357B_setup.exe file to run the installer. Follow the instructions on the screen to install the driver. Once the driver installation has completed, your 82357B will be working successfully!
Microsoft and Windows are U.S. registered trademarks of Microsoft Corporation.
Data de lançamento | Versão | Descrição da Versão |
---|---|---|
2007-05-08 | n/a | N/A |
Data de lançamento | Versão |
---|---|
2007-05-08 | n/a |
Version Description |
---|
N/A |
Como Baixar
- Click the download link and save the installer.
Como Instalar
- Run the downloaded installer.
Licenciamento
- Does Not Require a License
Installs on: PC
Sistema Operacional
- Windows XP
- Windows 2000
Pré-requisitos
- Not Applicable
Instrumentos Compatíveis
- Not Applicable