Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Keysight Instrument Control Bundle Download

This no cost download includes all three Keysight instrument control software packages. Download this bundle for simple installation and flexible instrument connectivity.

The download bundle includes:

  • IO Libraries Suite: for discovering and connecting instruments.
  • Command Expert: for building instrument control applications.
  • BenchVue Platform: for viewing and capturing instrument data with no programming.

 

You can also download each package separately:
IO Libraries Suite direct download, Command Expert direct download, BenchVue Platform direct download

BenchVue 2020 Platform is supported only on Windows 10 and thus the supported OS's are listed to be only Windows 10 eventhough IO Libraries Suite 2020 and Command Expert 2019 are supported on Windows 8 and Windows 7.

.NET 3.5 Framework is required for IO Libraries Suite 2020 so it is best to install it on Windows 10 that are connected to internet and are allowed to install the .NET 3.5 Framework feature.

BenchVue application installer .exe's need to be downloaded from each application's Software and Firmware tab.

Date de mise en circulation Version Description de la version
2020-06-09 6.2020 Includes IO Libraries Suite 2020, BenchVue 2020 Platform only and Command Expert 2019

Comment télécharger

  1. Click the download button
  2. Select the executable
  3. Save to your computer

Comment installer

  • Run the downloaded installer

Autorisation d'exploitation

  • Ne requiert aucune licence

Document d'appui