这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

是德科技仪器控制捆绑套件下载

此免费下载包括全部三个是德科技仪器控制软件套件。下载此捆绑套件,让安装更加简易,同时获得灵活的仪器连通性。

下载捆绑套件包括:

  • IO 程序库套件:用于检测和连接仪器。
  • Command Expert:用于构建仪器控制应用软件。
  • BenchVue 平台:无需编程即可用于查看和捕获仪器数据。

 

 

您也可以分别下载每个套件:
直接下载 IO 程序库套件直接下载 Command Expert直接下载 BenchVue 平台

BenchVue 2020 Platform is supported only on Windows 10 and thus the supported OS's are listed to be only Windows 10 eventhough IO Libraries Suite 2020 and Command Expert 2019 are supported on Windows 8 and Windows 7.

.NET 3.5 Framework is required for IO Libraries Suite 2020 so it is best to install it on Windows 10 that are connected to internet and are allowed to install the .NET 3.5 Framework feature.

BenchVue application installer .exe's need to be downloaded from each application's Software and Firmware tab.

发布日期 版本 版本说明
2020-06-09 6.2020 Includes IO Libraries Suite 2020, BenchVue 2020 Platform only and Command Expert 2019

如何下载

  1. Click the download button
  2. Select the executable
  3. Save to your computer

如何安装

  • Run the downloaded installer

颁发许可证

  • 不要求具有许可证

支持文档