您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Integrated Installer for PC Link Software, Firmware Loader and USB Driver (Version 2.51)

The PC Link software lets you control Keysight U1600 Series oscilloscopes from, and transfer captured data to, a personal computer over a USB connection.

The Keysight PC Link software requires a PC with the following minimum requirements installed:

  • Microsoft Windows Me, Windows NT, Windows 2000, Windows XP or Window 7 32 bit.
  • 256 MB RAM or greater recommended.
  • CD-ROM drive, 4X or better.
  • Super VGA monitor or better.
  • 100 MB of disk space.
  • Available USB port.

To connect to the PC, the oscilloscope must use the USB port.

發佈日期 版本 版本說明
2010-01-08 2.51 Install and run this file to install hassle-free the latest version of PC Link Software, Firmware Loader and USB Driver.
下載

安裝於:

PC

作業系統

  • Windows 7
  • Windows XP
  • Windows 2000
  • Windows NT
  • Windows Me

必備檔案

  • See Documentation

支援的儀器

  • U1600